EIP.ASY105.AXIS#.LATESETPOINTS

Description

This parameter displays the number of CIP Sync position setpoints that have been ignored because they arrived late. See W7018 and F7019. Cleared when transitioning from not following controller position to following controller position.

Versions

Action Version Notes
Implemented 02-11-02-000

 

General Information

Type

Read Only

Units

N/A

Range

N/A

Default Value

N/A

Data Type

Integer

Stored in Non-Volatile Memory

No

Variants Supported

EtherNet/IP drives: AKD2G-SPI

Industrial Ethernet Information

EtherNet/IP

ID

Instance

Attribute

Name

Data Type

Access

User Mappable

7552

1

7552 (0x1d80)

EIP.ASY105.AXIS1.LATESETPOINTS

Unsigned32

Read Only

Yes

73088

2

7552 (0x1d80)

EIP.ASY105.AXIS2.LATESETPOINTS

Unsigned32

Read Only

Yes